IESNA:LM-63-2002
[TEST]P944470
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37594
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3429.3 3407.8 3362.9 3323.8 3314 3317.9 3329.7 3351.2 3370.7 3376.6
3378.5 3407.8 3468.4 3568.1 3734.2 3968.6 4253.9 4597.8 5037.5 5561.2
6155.2 6882.1 7763.4 8765.8 9844.4 11003.2 12115 12632.8 11874.7 9176.1
4992.6 1408.9 431.8 256 146.6 60.6 0
3429.3 3417.6 3370.7 3331.6 3321.9 3323.8 3335.5 3357 3374.6 3380.5
3384.4 3415.7 3474.3 3579.8 3742 3978.4 4267.6 4613.5 5064.9 5588.5
6202.1 6950.5 7866.9 8847.9 9946 11134.1 12222.5 12691.5 11755.5 8971
4760 1320.9 418.2 234.5 136.8 54.7 0
3429.3 3413.7 3368.8 3327.7 3310.1 3312.1 3317.9 3329.7 3337.5 3345.3
3357 3390.2 3452.8 3552.4 3716.6 3933.5 4210.9 4539.2 4963.2 5481.1
6127.9 6936.8 7886.5 8941.7 10035.9 11196.6 12292.8 12863.4 12169.7 9690.1
5752.7 2122.1 566.7 281.4 166.1 64.5 0
3429.3 3405.9 3362.9 3317.9 3294.5 3288.6 3292.5 3294.5 3294.5 3308.2
3327.7 3364.8 3427.4 3525.1 3665.8 3872.9 4148.4 4484.5 4908.5 5424.4
6123.9 6960.3 8027.2 9228.9 10459.9 11667.5 12795 13432 13080.3 11247.4
7722.3 3736.1 1125.5 410.3 199.3 62.5 0
3429.3 3405.9 3364.8 3317.9 3288.6 3282.8 3286.7 3286.7 3286.7 3302.3
3337.5 3370.7 3423.5 3507.5 3634.5 3826 4103.5 4449.3 4875.3 5418.5
6135.7 7091.2 8324.2 9783.8 11284.5 12628.9 13713.4 14401.2 14483.3 13545.4
10801.9 6497.2 2759.1 703.5 236.4 54.7 0
3429.3 3400 3359 3312.1 3280.8 3275 3280.8 3288.6 3288.6 3304.3
3341.4 3368.8 3409.8 3499.7 3634.5 3826 4095.7 4449.3 4883.1 5455.7
6204.1 7231.9 8611.4 10293.9 12001.7 13484.8 14571.2 15380.2 15876.5 15560
13486.7 9469.2 4535.3 1424.5 302.9 70.3 0
3429.3 3405.9 3362.9 3314 3282.8 3275 3278.9 3286.7 3286.7 3302.3
3337.5 3374.6 3427.4 3513.4 3646.2 3841.6 4115.2 4459.1 4889 5432.2
6149.3 7106.8 8345.7 9783.8 11268.9 12642.6 13775.9 14565.4 14670.9 13639.2
11050.1 6747.3 2651.6 683.9 197.4 52.8 0
3429.3 3409.8 3368.8 3319.9 3288.6 3280.8 3286.7 3292.5 3298.4 3314
3339.4 3380.5 3446.9 3546.6 3689.2 3886.6 4166 4506 4930 5461.5
6165 7052.1 8124.9 9295.3 10493.2 11702.7 12849.7 13492.6 13052.9 11335.4
7943.1 3818.2 1139.2 427.9 203.2 62.5 0
3429.3 3415.7 3372.7 3325.8 3300.4 3296.5 3304.3 3319.9 3333.6 3347.3
3364.8 3400 3468.4 3575.9 3736.1 3956.9 4232.4 4566.6 4984.7 5490.8
6131.8 6927.1 7859.1 8877.2 9940.2 11089.1 12218.6 12787.2 12189.3 10137.5
6405.3 2516.8 721 343.9 183.7 74.3 0
3429.3 3419.6 3374.6 3327.7 3306.2 3304.3 3317.9 3345.3 3368.8 3382.4
3396.1 3431.3 3495.8 3605.2 3773.2 4009.7 4298.9 4648.6 5078.5 5598.3
6200.1 6948.5 7810.3 8777.5 9805.3 10944.5 12029 12455 11650 9043.3
4955.4 1492.9 455.3 230.6 123.1 48.9 0
3429.3 3417.6 3374.6 3327.7 3306.2 3306.2 3319.9 3345.3 3370.7 3382.4
3394.2 3423.5 3489.9 3593.5 3759.6 3990.1 4277.4 4642.8 5074.6 5567
6159.1 6876.2 7734.1 8707.2 9688.1 10827.3 11935.2 12458.9 11778.9 9314.9
5277.8 1659 480.7 250.1 129 44.9 0
